DIP-ADAPTER-EVM

text.skipToContent text.skipToNavigation

DIP-ADAPTER-EVM

DIP Adapter Evaluation Module

$10.00

Features

  • Simplifies prototyping of SMT IC’s
  • Supports 6 common package types
  • Low Cost

Texas Instruments  DIP-ADAPTER-EVM

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The DIP-Adapter-EVM kit supports six of the most popular industry-standard packages, including:

  • D and U (SOIC-8)
  • PW (TSSOP-8)
  • DGK (MSOP-8, VSSOP-8)
  • DBV (SOT23-6, SOT23-5 and SOT23-3)
  • DCK (SC70-6 and SC70-5)
  • DRL (SOT563-6)