DIYAMP-SOT23-EVM <p>Universal do-it-yourself (DIY) amplifier circuit evaluation module</p> angled board image

DIYAMP-SOT23-EVM

Universal do-it-yourself (DIY) amplifier circuit evaluation module

Pricing

Qty Price
+

Features for the DIYAMP-EVM

  • Three packages to choose from: SC70-5, SOT23-5 and SOIC-8
  • 12 circuit configurations to choose from: Noninverting, inverting, active filters, difference amp, comparator and more
  • Dual-supply and single-supply configurations
  • PCB designed for high performance; optimized for each function
  • Multiple interface options: SMA, header, breadboard and wire
  • Designed for 0805 size components; 0603 size friendly
  • Schematic provided in silkscreen on the PCB
  • Multiple connector options for input and output connections: SMA, test point and wires

Description for the DIYAMP-EVM

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.

DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection, and are cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.

In addition, the DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.

From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so order your op amp devices.

Pricing

Qty Price
+