Features for the DLP-7970ABP
- Compatible with NFCLink Library
- Compatible with MSP430G2x LaunchPad
- Compatible with C2000 LaunchPad
- Compatible with TIVA C Series LaunchPad
- Compatible with Hercules LaunchPad
- 13.56MHz HF RFID Reader/Writer
- Supports ISO 15693, 18000-3, 14443A/B, and FeliCa
- RFID/NFC Reader, NFC Peer, or in Card Emulation mode
- NFCIP-1 (ISO/IEC 18092) and NFCIP 2 (ISO/IEC 21481)
- On-board Antenna
- FCC/IC Modular Approvals in Place
- Operational Power Supplied by LaunchPad
Description for the DLP-7970ABP
The third party provider DLP Design NFC/RFID BoosterPack (DLP-7970ABP) is an add-on board designed to fit all of TI’s MCU LaunchPads.
This BoosterPack allows the software application developer to get familiar with the functionalities of TRF7970A Multi-Protocol Fully Integrated 13.56 MHz NFC/ HF RFID IC on their Texas Instruments Embedded microcontroller platform of choice without having to worry about developing the RF section.
Take a look at the example code software for the TRF7970A NFC BoosterPack
Disclaimer: DLP Design, Inc. is not associated with DLP® products of Texas Instruments.