text.skipToContent text.skipToNavigation

DLP2010EVM-LC

DLP® 2010 Light Control Evaluation Module

Inventory: In stock
Limit:  5

$549.000


View additional information for DLP2010EVM-LC

Features

  • DLP2010, DLP .2 WVGA DMD
  • DLPC3470, Digital Controller for the DLP2010 DMD 
  • DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller 
  • Production ready RGB LED optical engine from Asia Optical 
  • DLP2010, DLPC3470 Configuration and Support Firmware

Description

The DLP® 2010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications, supporting two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral devices. The EVM features a DLP2010 (.2 WVGA) digital micromirror device (DMD), a DLPC3470 display and light controller and a DLPA2005 PMIC/LED driver. It comes equipped with a production ready optical engine that fits well the applications where ultra-mobile, ultra-low power and compact size are desired.