Packaging information
Package | Pins CLGA (FQP) | 54 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 140 | JEDEC TRAY (5+1) |
Features for the DLP230KP
- Ultra-compact
0.23-inch
(5.95-mm) diagonal micromirror array
- Displays 1280 × 720 pixels on the screen
- 5.4 µm micromirror pitch
- 17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 8-bit SubLVDS input data bus
- Dedicated DLPC3434 controller for display applications
- Dedicated DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver for reliable operation
Description for the DLP230KP
The DLP230KP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the device DMD displays a crisp and high quality HD image or video. This chipset comprises this DMD and the DLPC3434 controller. The DLPA2000, DLPA2005, and DLPA3000 PMIC/LED drivers also support this chipset. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.