DLP230NPAFQP <p>0.23-inch 1080p DLP&reg; digital micromirror device (DMD)</p> | FQP | 54 | 0 to 70 package image

DLP230NPAFQP ACTIVE

0.23-inch 1080p DLP® digital micromirror device (DMD)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI/AU
MSL rating / Peak reflow Level-NC-NC-NC
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
Package | Pins CLGA (FQP) | 54
Operating temperature range (°C) 0 to 70
Package qty | Carrier 140 | JEDEC TRAY (5+1)

Features for the DLP230NP

  • Ultra-compact 0.23-inch (5.95-mm) diagonal micromirror array
    • Displays 1920 × 1080 pixels on the screen
    • 5.4 µm micromirror pitch
    • 17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 8-bit SubLVDS input data bus
  • Dedicated DLPC34x6 controller for display applications
  • Dedicated DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC/LED driver for reliable operation

Description for the DLP230NP

The DLP230NP and DLP230NPSE .23 1080p digital micromirror devices (DMD) are digitally controlled micro-opto-electromechanical systems (MOEMS) spatial light modulators (SLM). When coupled with an appropriate optical system, the DMDs display a crisp and high-quality 1080p image or video. The full brightness chipset comprises the DLP230NP DMD and the DLPC3436 controller. The lower brightness chipset comprises the DLP230NPSE DMD and the DLPC3436 controller. The DLPA3000 and DLPA3005 PMIC/LED drivers support both chipsets, while DLPA2000 and DLPA2005 support the full brightness option only.The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more