text.skipToContent text.skipToNavigation

DLP3310AFQM

DLP® 0.33 1080p DMD

Availability: 100

Packaging

Package | PIN: DLP-S315 (FQM) | 92
Temp:
Package qty | Carrier: 100 | JEDEC TRAY (5+1)
Qty Price
1-99 $86.01
100-249 $83.43
250-999 $69.46
1,000+ $64.67

Features

  • 0.33-Inch (8.47-mm) Diagonal Micromirror Array
    • Displays Full-HD 1920 × 1080 Pixels on the Screen
    • 5.4-µm Micromirror Pitch
    • 17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 32-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3437 Controller and DLPA3000/DLPA3005 PMIC/LED Driver for Reliable Operation

All trademarks are the property of their respective owners.

Texas Instruments  DLP3310AFQM

The DLP3310 digital micromirror device (DMD) isa digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM).When coupled to an appropriate optical system, the DLP3310 DMD displays a very crisp and high quality image or video.DLP3310 is part of thechipset composed of the DLP3310 DMD, DLPC3437 controller, andDLPA3000/DLPA3005 PMIC/LED driver. The compact physicalsize of the DLP3310 coupledwith the controller and the PMIC/LED driver provides a complete system solution that enables smallform factor, low power, and full-HD displays.

Visit thegettingstarted with TI DLP® PicoTM displaytechnology page to learn how to get started with the DLP3310 .

The DLP3310ecosystem includes established resources to help the user accelerate the design cycle, whichincludeproductionready optical modules,opticalmodules manufactures, anddesignhouses.