text.skipToContent text.skipToNavigation

DLP470TPAFQN ACTIVE

DLP® 0.47 4K UHD DMD

Inventory: 54
 

Download data sheet for DLP470TP
  |   View additional information for DLP470TP

Packaging information

Package | Pins DLP-S316 (FQN) | 250
Operating temperature range (℃)
Package qty | Carrier: 54 | JEDEC TRAY (5+1)
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material Call TI
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate -
Qualification summary View
Ongoing reliability monitoring View
Device marking -

Features

  • 0.47-Inch diagonal micromirror array
    • 4K UHD (3840 × 2160) Display Resolution
    • 5.4-µm micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Bottom illumination
  • 2xLVDS input data bus
  • Supports 4K UHD at 60 Hz and full HD at 240 Hz
  • LED operation supported by two dedicated DLPC6421 display controllers, and DLPA3005 power management device (PMIC) and LED driver

All trademarks are the property of their respective owners.

Description

The DLP470TP digital micromirror device (DMD) is a digitally controlledmicro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHDdisplay systems. The DLP® 0.47” 4K UHD chipset iscomposed of the DMD, two DLPC6421 displaycontrollers, and DLPA3005 PMIC and LEDdriver. The compact physical size of the chipset provides a complete system solution that enablessmall form factor 4K UHD displays.

The DLP470TP ecosystem includes established resources to help the user accelerate thedesign cycle, which includeproductionready optical modules,opticalmodule manufacturers, anddesignhouses.

Visit theGettingStarted with TI DLP Pico™ display technology page to learnmore about how to start designing with the DMD.

Qty Price
1-99 $181.70
100-249 $164.47
250-999 $159.77
1,000+ $156.64