DLP4710AFQL <p>0.47-inch 1080p DLP&reg; digital micromirror device (DMD)</p> | FQL | 100 | 0 to 70 package image

DLP4710AFQL ACTIVE

0.47-inch 1080p DLP® digital micromirror device (DMD)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI/AU
MSL rating / Peak reflow Level-NC-NC-NC
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
Package | Pins CLGA (FQL) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | JEDEC TRAY (5+1)

Features for the DLP4710

  • 0.47-Inch (11.93-mm) diagonal micromirror array
    • 1920 × 1080 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • Micromirror pitch: 5.4 µm
    • Micromirror tilt (relative to flat surface): ±17°
    • Bottom illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 32-Bit SubLVDS input data bus
  • Dedicated DLP3439 display controller
  • Dedicated DLPA3000 or DLPA3005 PMIC/LED drivers for reliable operation

Description for the DLP4710

The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more