Features for the DLP5530PROJTGQ1EVM
- 1152 x 576 resolution
- > 100 lumens light output
- Q8WP RGB LEDs
- Adjustable throw distance: 355 to 635mm
- 125% NTSC color gamut
- 1800:1 contrast ratio (FoFo)
- HDMI and OpenLDI video inputs
Description for the DLP5530PROJTGQ1EVM
The DLP5530PROJTGQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications that require narrow bandwidth LEDs such as holographic optical elements (HOE) based displays. The DLP5530PROJTGQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, LED light sources, and adjustable throw distance. This EVM is based on the DLP5530-Q1 chipset and electronics EVM.