Packaging information
Package | Pins CLGA (FLQ) | 203 |
Operating temperature range (°C) 0 to 65 |
Package qty | Carrier 18 | JEDEC TRAY (5+1) |
Features for the DLP6500FLQ
- High Resolution 1080p (1920×1080) Array With >2 Million Micromirrors
- 0.65-Inch Micromirror Array Diagonal
- 7.56 µm Micromirror Pitch
- ±12° Micromirror Tilt Angle (Relative to Flat State)
- Designed for Corner Illumination
- Designed for Use With Broadband Visible Light (400 nm – 700 nm)
- Window Transmission 97% (Single Pass, Through Two Window Surfaces)
- Micromirror Reflectivity 88%
- Array Diffraction Efficiency 86%
- Array Fill Factor 92%
- Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Buses
- Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
- DLPC900 Digital Controller
- Up to 9523 Hz (1-Bit Binary Patterns)
- Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
- Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
- DLPC910 Digital Controller
- Up to 11574 Hz (1-Bit Binary Patterns)
- Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
- Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
- Integrated Micromirror DriverCircuitry
- Hermetic Package
Description for the DLP6500FLQ
Featuring over 2 million micromirrors in a hermetic package, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability and value offered by the DLP6500, including operation at 405nm, makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.