DLP7000BFLP DLP® 0.7 XGA 2xLVDS Type-A DMD | FLP | 203 | 10 to 65 package image

DLP7000BFLP ACTIVE

DLP® 0.7 XGA 2xLVDS Type-A DMD

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI-PD-AU
MSL rating / Peak reflow Level-NC-NC-NC
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
Package | Pins CLGA (FLP) | 203
Operating temperature range (°C) 10 to 65
Package qty | Carrier 18 | JEDEC TRAY (5+1)

Features for the DLP7000

  • 0.7-Inch diagonal micromirror array
    • 1024 × 768 array of Al, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Use with visible light (400 nm to 700 nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • Two 16-Bit, low voltage differential signaling (LVDS) double data rate (DDR) input data buses
  • Iinput data clock rate up to 400 MHz
  • 40.64 mm × 31.75 mm × 6.0 mm package
  • Hermetic package

Description for the DLP7000

The DLP7000 XGA Chipset is part of the DLP Discovery™ 4100 platform, which enables high resolution and high performance spatial light modulation. The DLP7000 is the digital micromirror device (DMD) fundamental to the 0.7 XGA chipset, and currently supports the fastest pattern rates in the DLP catalog portfolio. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000 makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

In addition to the DLP7000 DMD, the 0.7 XGA Chipset includes these components:

  • Dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >4000 Hz (8-bit gray)
  • One unit DLPR410 (DLP Discovery 4100 Configuration PROM)
  • One unit DLPA200 (DMD Micromirror Driver)

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more