text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

DLPC300ZVB ACTIVE

Digital Controller for DLP3000 DMD

Pricing


Qty Price (USD)
1-99 36.905
100-249 32.805
250-999 26.967
1,000+ 24.121

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZVB) | 176
Package qty | Carrier: 10 | BULK
Operating temperature range (°C)
View TI packaging information

Features for the DLPC300

  • Required for Reliable Operation of the DLP3000
    DMD
  • Multi-Mode, 24-Bit Input Port:
    • Supports Parallel RGB With Pixel Clock Up to
      33.5 MHz and 3 Input Color Bit-Depth Options:
      • 24-Bit RGB888 or 4:4:4 YCrCb888
      • 18-Bit RGB666 or 4:4:4 YCrCb666
      • 16-Bit RGB565 or 4:2:2 YCrCb565
    • Supports 8-Bit BT.656 Bus Mode With Pixel
      Clock Up to 33.5 MHz
  • Supports Input Resolutions 608 × 684, 864 × 480,
    854 × 480 (WVGA), 640 × 480 (VGA), 320 × 240
    (QVGA)
  • Pattern Input Mode
    • One-to-One Mapping of Input Data to
      Micromirrors
    • 1-Bit Binary Pattern Rates up to 4000-Hz
    • 8-Bit Grayscale Pattern Rates up to 120-Hz
  • Video Input Mode with Pixel Data Processing
    • Supports 1- to 60-Hz Frame Rates
    • Programmable Degamma
    • Spatial-Temporal Multiplexing (Dithering)
    • Automatic Gain Control
    • Color Space Conversion
  • Output Trigger Signal for Synchronizing With
    Camera, Sensor, or Other Peripherals
  • System Control:
    • I2C Control of Device Configuration
    • Programmable Current Control of up to 3 LEDs
    • Integrated DMD Reset Driver Control
    • DMD Horizontal and Vertical Display Image
      Flip
  • Low-Power Consumption: Less than 93 mW
    (Typical)
  • External Memory Support:
    • 166-MHz Mobile DDR SDRAM
    • 33.3-MHz Serial FLASH
  • 176-Pin, 7 × 7 mm With 0.4-mm Pitch NFBGA
    Package

Description for the DLPC300

The DLPC300 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates (up to 4-kHz binary), providing LED control, and data formatting for multiple input resolutions. The DLPC300 digital controller, part of the DLP3000 chipset, is required for reliable operation of the DLP3000 DMD. The DLPC300 also outputs a trigger signal for synchronizing displayed patterns with a camera, sensor, or other peripherals.

Pricing


Qty Price (USD)
1-99 36.905
100-249 32.805
250-999 26.967
1,000+ 24.121

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more