201-pin (ZEZ) package image

DLPC3435CZEZ ACTIVE

DLP® display controller for DLP2010 (0.2 WVGA) DMD

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168Hrs
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
Package | Pins NFBGA (ZEZ) | 201
Operating temperature range (°C) -30 to 85
Package qty | Carrier 119 | BULK

Features for the DLPC3435

  • Display controller for DLP2010 (.2 WVGA) DMD
    • Supports input image sizes up to 720p and scales to WVGA
    • Low-power DMD interface with interface training
  • Input frame rates up to 240 Hz
  • Pixel data processing:
    • IntelliBright™ suite of image processing algorithms
      • Content adaptive illumination control (CAIC)
      • Local area brightness boost (LABB)
    • Image resizing (scaling)
    • 1D Keystone correction
    • Color coordinate adjustment
    • Active power management processing
    • Programmable degamma
    • Color space conversion
    • 4:2:2 to 4:4:4 chroma interpolation
  • 24-Bit, input pixel interface support:
    • Parallel or BT656, interface protocols
    • Pixel clock up to 155 MHz
    • Multiple input pixel data format options
  • MIPI DSI (display serial interface) Type 3 (DLPC3430 controller only):
    • 1-4 lanes, up to 470 Mbps lane speed
  • External flash support
  • Auto DMD parking at power down
  • Embedded frame memory (eDRAM)
  • System Features:
    • I2C device control
    • Programmable splash screens
    • Programmable LED current control
    • Display image rotation
    • One frame latency
  • Pair with DLPA2000, DLPA2005, or DLPA3000 PMIC (power management integrated circuit) and LED driver

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more