Packaging information
Package | Pins NFBGA (ZVB) | 176 |
Operating temperature range (°C) -30 to 85 |
Package qty | Carrier 260 | JEDEC TRAY (5+1) |
Features for the DLPC3436
- Display
controllers
for the
DLP230NP
or DLP230NPSE
(.23 1080p) DMD
- Supports input resolutions up to 1080p
- Low-power DMD interface
- Input frame rates up to 240 Hz (60 Hz at 1080p resolution)
- Pixel data
processing, including:
-
IntelliBright™
suite of image processing algorithms
- Content adaptive illumination control (CAIC)
- Local area brightness boost (LABB)
- 1D Keystone correction
- Color coordinate adjustment
- 4:2:2 to 4:4:4 chroma interpolation
-
IntelliBright™
suite of image processing algorithms
- 24-bit, input pixel interface
support:
- Parallel interface protocol
- Pixel clock up to 155 MHz
- Multiple input pixel data format options
- External flash support
- Auto DMD parking at power down
- Embedded frame memory (eDRAM)
- System
features; including:
- I 2C device control
- Programmable splash screens
- Programmable LED current control
- Pair with the DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC (power management integrated circuit) and LED driver
Description for the DLPC3436
The DLPC3436 and DLPC3426 display controllers, components of the DLP230NP or DLP230NPSE .23 1080p chipset, support reliable operation of the DLP230NP/NPSE digital micromirror device (DMD). The DLPC34x6 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling a small form factor, low power, and full HD displays.
Visit the Getting Started with TI DLP ® Pico TM Display Technology page to learn more about DMD technology.
The DLP230NP/NPSE .23 1080p chipset includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.