Features for the DLPDLCR2000EVM
- 54 mm x 76 mm compact form factor (EVM is the size of a sticky note)
- Most affordable way for developers to evaluate high-performing DLP display technology
- Plug and play DLP nHD optical engine that supports up to 30 lumens
- I2C and 8/16/24-bit parallel RGB video interfaces to support virtually any low cost host processor
- BeagleBone Black compatibility out of the box
Description for the DLPDLCR2000EVM
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (nHD) chipset, optical engine (which can be purchased separately here), and 8/16/24-bit RGB parallel video processor interface. Visit DLPDLCR230NPEVM for a higher performance EVM option that features 1080p resolution, 100 lm, and Raspberry Pi out of the box. Visit DLPDLCR160CPEVM for microcontroller-driven display applications EVM and reference design.
Development and support:
- Use this reference design to download design files and accelerate evaluation
- Get help with your project from TI applications engineers in our E2E forum
Virtually endless possibilities:
- When you're ready to scale your design, watch this video to learn how to select your next DLP Pico chipset
- Learn more about other EVMs that span the entire DLP Pico portfolio