text.skipToContent text.skipToNavigation

DLPDLCR2010EVM

DLP® LightCrafter™ Display 2010 Evaluation Module

Inventory: In stock
Limit:  3

$499.000


View additional information for DLPDLCR2010EVM

Features

  • Standard HDMI-input interface offers plug-and-play functionality with various devices
  • Get started quickly with simple yet powerful USB-based GUI
  • Comes powered with IntelliBright™ suite of image processing algorithm to dynamically optimize system brightness or power

 

Description

DLP® LightCrafter Display 2010 is an easy to use, plug and play evaluation platform for the DLP2010 chipset, which includes the DLP2010 (.2 WVGA) DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver. This EVM comes equipped with an optical engine that enables quick evaluation of the DLP2010 chipset for ultra-mobile and ultra-low power display applications. Its modular design allows the exchange of multiple light engines to fit diverse equipment design needs. 

Two versions of the evaluation module are available:

  1. DLPDLCR2010EVM: Full-featured version that includes boards, optical engine, DMD, flex and LED cables

  2. DLPDLCR2010EVM-PCB: Includes the PCB main and display boards only (does not include optical engine, DMD, flex or LED cables)