Features for the DLPLCR50XEVM
- Targets 420-nm to 700-nm with 1-bit pattern rates up to 16,100-Hz
- DLP500YX DMD has 2048 x 1080 mirrors with 5.4-µm pitch
- DMD board with holes for convenient mounting
- Two 12-inch flex cables for flexible positioning of the DMD on a bench top
Description for the DLPLCR50XEVM
This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.
The DLPLCR50XEVM is the right evaluation choice for designers needing the fastest DMD in the high-speed visible family.