Features for the DLPLCR67EVM
- Targets 420-nm to 700-nm with 1-bit pattern rates up to 9,523-Hz
- DLP670S DMD has 2716 x 1600 mirrors with 5.4-µm pitch
- DMD board with holes for convenient mounting
- Two 12-inch flex cables for flexible positioning of the DMD on a bench top
Description for the DLPLCR67EVM
This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR67EVM is the right evaluation choice for designers needing the highest resolution DMD in the high-speed visible family.