text.skipToContent text.skipToNavigation

DLPR410AYVA

PROM for Discovery 4100 chipset

Availability: 23

Packaging

Package | PIN: DSBGA (YVA) | 48
Temp:
Package qty | Carrier: 3 | JEDEC TRAY (5+1)
Qty Price
1-9 $210.03
10-99 $193.36
100+ $166.69

Features

  • Pre-Programmed Xilinx® PROM Configures the DLPC410 DMD Digital Controller
  • I/O Pins Compatible With 1.8 V to 3.3 V
  • 1.8 V Core Supply Voltage
  • –40°C to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  DLPR410AYVA

The DLPR410 device is aprogrammed PROM used to properly configure the DLPC410 Controller to operate five DMD options: DLP650LNIR, DLP7000, DLP7000UV,DLP9500, and DLP9500UV. The firmware in this device enables the DLPC410 Controller to provide system datathroughput rates up to 48 Gigabitsper second (Gbps) with the options for random row addressing and Load4 capabilities.Often this family of chips isdesigned into high speed UV and NIR optical systems such as direct imaging lithography, 3D printingand laser marking equipment that need fast throughput and pixel accurate control.

For complete electrical and mechanical specifications of the DLPR410, see the XCF16P product specificationlisted in Table 3.