Features for the DP130DSEVM
- Free-standing evaluation for DisplayPort applications
- Basic Reference Design
- On-Board Jumpers to adjust:
- Equalization
- CAD Sink Over Ride
- HPD Sink Over Ride
- EVM Power Options
- Provided +5V DC power supply
- Any ac-to-dc converter can be used as long as it has a 2.5mm plug with the positive terminal in the center
- For portability, a battery holder is also provided for use with a 9V battery
Description for the DP130DSEVM
The SN75DP130DSEVM is designed to provide easy evaluation of the SN75DP130DS device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system. The SN75DP130DS is a high-speed one-to-one redriver for Display Port signals with a dual supply voltages to minimize power consumption.