Features for the DP141RLJEVM
- Plug and play design
- The EVM operates off of the 5V VBUS from microAB USB connection(J13). OR either 5V or 3P3V can be provided via test headers provided on board: 5V via TP3, 3P3V via J11
- The EVM has two standard DisplayPort connectors
- The DP141 settings are configurable through the test configuration headers provided on the board
Description for the DP141RLJEVM
The DP141 EVM is designed to evaluate DP141 device at a system level using standard DisplayPort connection. The EVM provides standard DP connectors which can be utilized to connect to a DisplayPort source or sink systems to evaluate DP141 settings.