Added to Your Shopping Cart

DP141RLJEVM
DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module
Features for the DP141RLJEVM
- Plug and play design
- The EVM operates off of the 5V VBUS from microAB USB connection(J13). OR either 5V or 3P3V can be provided via test headers provided on board: 5V via TP3, 3P3V via J11
- The EVM has two standard DisplayPort connectors
- The DP141 settings are configurable through the test configuration headers provided on the board