Features for the DP149RSBEVM
- Plug and play design
- I2C programming interface for external I2C host connection
- Local I2C Access through USB Interface via TUSB3410
- A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
- Configuration available through jumpers
Description for the DP149RSBEVM
The DP149RSBEVM is a PCB created to help customers evaluate the DP149 device for video applications. This EVM can also be used as a hardware reference design for implementation of the DP149 in the RSB package. PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules.