text.skipToContent text.skipToNavigation

DP83848I-POE-EK

PHYTER® Industrial Temperature Single Port 10 100 Mbs Ethernet Physical Layer Transceiver

$199.00

Features

Texas Instruments  DP83848I-POE-EK

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Power Over Ethernet (POE) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER POE MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection in a Power Over Ethernet network. The board may be configured to draw power from the network cables, when connected to POE compliant Power Supply Equipment (PSE). The board provides wire speed, half- and full-duplex, 10Base-T and 100Base-TX Ethernet connection capability when connected via the MII/RMII of an IEEE 802.3 compliant Media Access Controller (MAC). In addition, the board provides the ability to take advantage of some of the advanced features of the DP83848 products, such as Energy Detect. When accompanied with TI's Integrity tool, a user may also use this card for advanced link analysis and a number of other device capabilities.