Features for the DP83TC811SEVM
- 100BASE-T1 Compliance
- MII, RMII, RGMII, SGMII and SMI support
- On-board wide VIN LDO regulator
- Supports interoperability testing, compliance testing and BER testing
Description for the DP83TC811SEVM
The DP83TC811SEVM is IEEE 802.3bw compliant, supporting 100BASE-T1. The DP83TC811SEVM is an xMII evaluation board for simple access to these interfaces: MII, RMII, RGMII, SGMII and SMI. This design has been tested and validated at UNH for 100BASE-T1 compliance. The DP83TC811EVM incudes an on-board LDO regulator for a wide input voltage (VIN), supporting 5 V to 20 V.