Features for the DP83TG720EVM-MC
- Media converter: standard ethernet to automotive single pair ethernet
- RGMII
- On-board MSP430 for register access
- 15m cable reach
Description for the DP83TG720EVM-MC
The DP83TG720EVM-MC is a media converter evaluation board designed to demonstrate the performance and unique features of the DP83TG720 Ethernet Physical Layer Transceiver. DP83867E, a standard Ethernet PHY, is connected to DP83TG720R-Q1 over RGMII to support connection with any standard 1Gbps device over Cat5e cable. The evaluation module also supports on-board microcontroller for register access.