text.skipToContent text.skipToNavigation

DP83TG720RWRHARQ1 ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN (RHA) | 36 2,500 | LARGE T&R -40 to 125
Package | Pins VQFN (RHA) | 36
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DP83TG720R-Q1

  • IEEE802.3bp 1000BASE-T1 compliant
  • Open Alliance TC12 Interoperability and EMC compliant
    • Interoperability tested with OA/IEEE compliant PHYs
    • EMC immunity Class-IV compliant for UTP (unshielded twisted pair)
  • Integrated LPF on MDI pins
  • MAC Interface: RGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Pin compatible with TI’s 100BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Power savings features:
    • standby and sleep
    • local and remote wake-up
  • Diagnostic tool kit
    • high accuracy temperature monitor
    • voltage monitor
    • ESD event monitor
    • Data throughput calculator : inbuilt MAC packet generator, counter and error checker
    • link quality monitoring
    • cable open and short fault detection
    • loopback modes
  • 25MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8-kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature

Description for the DP83TG720R-Q1

The DP83TG720R-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device supports RGMII for interfacing with a MAC.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is pin-2-pin compatible to TI’s 100Base-T1 PHY enabling design scalability with single board for both speeds.This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720R-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets.This enables system level datapath tests/optimizations without dependency on MAC.

Pricing


Qty Price (USD)
1-99 8.694
100-249 7.088
250-999 5.571
1,000+ 4.725

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 5.434 1-99 9.02 100-249 7.879 250-999 6.075 1,000+ 5.434