DPHY440SSRHREVM

text.skipToContent text.skipToNavigation

DPHY440SSRHREVM

DPHY440SSRHR DPHY Retimer Evalulation Module With SAMTEC Connectors

Features

  • The EVM can be powered 5V – 12V DC IN
  • Samtec QSH type connector that can be mated with a matching QTH connector to route DSI or CSI-2 signals
  • Receiver equalization, Transmitter voltage swing and Pre-emphasis level configurable through headers
  • Configurable through I2C

Texas Instruments  DPHY440SSRHREVM

The DPHY440SSRHREVM is designed to evaluate SN65DPHY440SSRHR device.  The EVM has two SAMTEC connectors which provide a means to route DSI or CSI-2 data and clock into and out of the DPHY440.