8-pin (DDA) package image

DRV103H/2K5 ACTIVE

8-V to 32-V PWM low side driver (1.5A/3A) for solenoids, coils, valves, heaters, and lamps

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV103H ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
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
Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the DRV103

  • HIGH OUTPUT DRIVE: 1.5A and 3A Versions
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION
      Digitally Controlled Input
      PWM Output
      Adjustable Internal Oscillator:500Hz to 100kHz
      Adjustable Delay and Duty Cycle
  • FULLY PROTECTED
      Thermal and Current Limit Shutdown with Status OK Indicator Flag
  • PACKAGES: SO-8 and PowerPAD™ SO--8
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVER:
      • Solenoids,Valves,Positioners,Actuators, Relays,Power Contactor Coils,Heaters,Lamps
    • HYDRAULIC AND PNEUMATICS SYSTEMS
    • PART HANDLERS AND SORTERS
    • CHEMICAL PROCESSING
    • ENVIRONMENTAL MONITORING AND HVAC
    • THERMOELECTRIC COOLERS
    • DC MOTOR SPEED CONTROLS
    • MEDICAL AND SCIENTIFIC ANALYZERS
    • FUEL INJECTOR DRIVERS

PowerPAD is a trademark of Texas Instruments.

Description for the DRV103

The DRV103 is a low-side DMOS power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, motors, and positioners. The DRV103 is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. DC-to-PWM output delay time and oscillator frequency are also externally adjustable.

The DRV103 can be set to provide a strong initial closure, automatically switching to a "soft" hold mode for power savings. A resistor, analog voltage, or Digital-to-Analog (D/A) converter can control the duty cycle. An output OK flag indicates when thermal shutdown or over current occurs.

Two packages provide a choice of output current: 1.5A (SO-8) or 3A (PowerPAD™ SO-8 with exposed metal heat sink).

The DRV103 is specified for \x9640°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV103H ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more