text.skipToContent text.skipToNavigation

DRV10866EVM

DRV10866 Evaluation Module for 5V, 3-Phase, Sensorless, Brushless DC Motor Driver

$25.00

Features

  • 2-5.5V supply voltage range
  • 680mA peak output current
  • Allows user to spin their motor in two easy steps: Attach power. Attach motor.
  • Easy speed control with onboard poteometer and 555 timer
  • PWM and FG connect pins allow for optional closed loop MCU control
  • Fully protected and robust solution

Texas Instruments  DRV10866EVM

The DRV10866EVM (evaluation module) provides a cost effective, low voltage, sensorless-solution for running a 3-phase BLDC motor in 150 degree trapezoidal commutation.