DRV10964EVM

text.skipToContent text.skipToNavigation

DRV10964EVM

DRV10964 Three-Phase Brushless Motor Driver Evaluation Module

$49.00

Features

  • Power Supply Voltage Range: 2.1 V to 5.5 V
  • Onboard analog potentiometer for speed control
  • Startup configuration can be tuned through 'CONFIG' pin
  • Jumper configuration for FG signal and FR (direction of rotation)

Texas Instruments  DRV10964EVM

The  DRV10964EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV10964. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. The DRV10964EVM supports sensoreless Brushless DC motors for laptop, PC and tablet applications. The DRV10964EVM comes with a preconfigured IC and can be used to drive a variety of motors.