DRV10975EVM

text.skipToContent text.skipToNavigation

DRV10975EVM

DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver

$99.00

Features

  • Power supply voltage range: 8 V to 28V
  • 180 degree Sensorless control
  • I2C  interface: Access registers for command and motor feedback
  • On-Chip 5V/3V, 100mA step down buck

Texas Instruments  DRV10975EVM

The DRV10975EVM (evaluation module) is an easy to use kit utilized to demonstrate TI’s brushless DC motor driver, DRV10975. A GUI is provided to give customers ability to evaluate the functionality and performance of this device. The DRV10975EVM is a high-performance and power efficient evaluation module which enables customers to speed up development for quicker time to market.