text.skipToContent text.skipToNavigation

DRV10983Q1EVM

DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

$99.00

Features

  • Power Supply Voltage Range: 6.2V to 28.0V
  • Automotive Grade 1
  • No External Sense Resistor or LDO Required
  • I2C Interface: Access Registers for Command and Feedback

Texas Instruments  DRV10983Q1EVM

The DRV10983Q1EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver, DRV10983-Q1. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. DRV10983Q1EVM supports sensorless Brushless DC motors for a wide range of automative applications.