text.skipToContent text.skipToNavigation

DRV10987EVM

DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

$99.00

Features

  • Power Supply Voltage Range: 6.2V to 28.0V
  • I2C Interface: Access Registers for Command and Feedback
  • No External Sense Resistor or LDO Required

Texas Instruments  DRV10987EVM

The DRV10987EVM evaluation module (EVM) serves as a user-friendly evaluation kit to demonstrate TI's fully integrated brushless motor driver, DRV10987. The EVM is a high-performance, power-efficient and cost-effective platform that speeds development for quicker time to market. The DRV10987EVM supports sensoreless Brushless DC motors for a wide range of industrial applications, and it is suitable for 12V and 24V motors. It is also able to support the over voltage condition up to 45V.