Features for the DRV11873EVM
- 4-16V supply voltage range
- 1.5A peak output current
- Allows user to spin their motor in two easy steps: Attach power. Attach motor.
- PWM and FG connect pins allow for optional closed loop MCU control
- Fully protected and robust solution
Description for the DRV11873EVM
The DRV11873EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in 150 degree sinusoidal commutation.