text.skipToContent text.skipToNavigation

DRV2510Q1EVM

DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module

$149.00

Features

  • High output current capable of 3A peak
  • Integrated diagnostics
  • Analog input
  • I2C communication of device status and system conditions
  • Wide operating voltage range of 4.5 V – 18V

Texas Instruments  DRV2510Q1EVM

The DRV52510-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.