Features for the DRV2511Q1EVM
- High output current capable of 8A peak
- Integrated fault protect modes
- Analog input
- Wide operating voltage range of 4.5 V – 18V
Description for the DRV2511Q1EVM
The DRV52511-Q1 evaluation module (EVM) allows a designer to driver to assess the device alone or connected to target actuators such as a solenoid to easily and quickly evaluate performance of the driver or the actuator in use conditions.