text.skipToContent text.skipToNavigation

DRV2603EVM-CT

DRV2603 Evaluation Module

$99.00

Features

  • Drives ERM & LRA actuators
  • LRA Auto-Resonance Detection
  • Complete Evaluation Kit including actuator and capacitive buttons
  • Includes programmable MSP430 with sample haptic waveforms
  • Texas Instruments  DRV2603EVM-CT

    The DRV2603 is a haptic driver designed to control Linear Resonant Actuators (LRA) and Eccentric Rotating Mass (ERM) motors. The DRV2603 provides many features which help eliminate the design complexities of haptic motor control including reduced solution size, high efficiency output drive, simplified control signaling, quick device startup, and auto-resonance frequency detection.

  • The DRV2603EVM-CT Evaluation Module(EVM) is a complete demo and evaluation platform for the DRV2603.
  • The kit includes a microcontroller, linear actuator, eccentric rotating mass motor, samples waveforms and capacitive touch buttons which can be used to completely demonstrate and evaluate the DRV2603.