Features for the DRV2605LDGSEVM-M
- DRV2605L with Smart Loop Algorithm
- Leaded MSOP (DGS) Package
- TouchSense 2200™ Effects Library licensed from Immersion
- Breakout headers for quick prototyping and integration
- Haptic and Touch Feedback Applications
Description for the DRV2605LDGSEVM-M
The DRV2605LDGSEVM-M is a 16.33x8.97mm breakout board for the DRV2605L Haptic Driver in MSOP package. It contains the DRV2605L with Smart Loop Algorithm, embedded TouchSense 2200(TM) effects library licensed from Immersion, and adds extended actuator support for Eccentric Rotating Mass (ERM) and Linear Resonant Actuator (LRA). It also contains the two decoupling capacitors needed to fully operate the driver and header pin outs for each pin on the package to allow quick system prototyping and evaluation of the DRV2605L.