text.skipToContent text.skipToNavigation

DRV2605LDGST

Haptic Driver for ERM and LRA with Built-In Library and Smart Loop Architecture

Availability: 4,251

Packaging

Package | PIN: VSSOP (DGS) | 10
Temp: I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $2.28
100-249 $2.00
250-999 $1.40
1,000+ $1.13

Features

  • Flexible Haptic and Vibration Driver
    • LRA (Linear Resonance Actuator)
    • ERM (Eccentric Rotating Mass)
  • I2C-Controlled Digital Playback Engine
    • Waveform Sequencer andTrigger
    • Real-Time Playback Mode through I2C
    • I2CDual-Mode Drive (Open and Closed Loop)
  • Smart-Loop Architecture (Patent Pending Control Algorithm)
    • Automatic Overdrive and Braking
    • Automatic Resonance Tracking and Reporting (LRA Only)
    • Automatic Actuator Diagnostic
    • Automatic Level Calibration
    • Wide Support for Actuator Models
  • Licensed Immersion TouchSense® 2200 Features:
    • Integrated Immersion Effect Library
    • Audio-to-Vibe
  • Drive Compensation Over Battery Discharge
  • Wide Voltage Operation (2 V to 5.2 V)
  • Efficient Differential Switching Output Drive
  • PWM Input with 0% to 100% Duty-Cycle Control Range
  • Hardware Trigger Input
  • Fast Startup Time
  • 1.8-V Compatible, VDD-Tolerant Digital Interface

All trademarks are the property of their respective owners.

Texas Instruments  DRV2605LDGST

The DRV2605L device is a low-voltagehaptic driver thatincludes a haptic-effect library and provides a closed-loopactuator-control system for high-quality tactile feedback for ERM and LRA. This schema helpsimprove actuator performance in terms of acceleration consistency, start time, and brake time andis accessible through a shared I2C compatible bus or PWM input signal.

The DRV2605L device offers a licensedversion of TouchSense 2200 software from Immersion which eliminates the requirement to designhaptic waveforms because the software includes over 100 licensed effects (6 ERM libraries and 1 LRAlibrary) and audio-to-vibe features.

Additionally, the real-time playback modeallows the host processor to bypass the library playback engine and play waveforms directly from the hostthrough I2C.

The smart-loop architecture inside the DRV2605L device allows simpleauto-resonant drive for the LRA as well as feedback-optimized ERM drive allowing for automaticoverdrive and braking. The smart-loop architecture creates a simplified input waveform interface aswell as reliable motor control and consistent motor performance.The DRV2605L device also featuresautomatic transition to an open-loop system in the event that an LRA actuator is not generating avalid back-EMF voltage. When the LRA generates a valid back-EMF voltage, theDRV2605L device automatically synchronizes with the LRA. TheDRV2605L also allows for open-loop driving through the use ofinternally-generated PWM. Additionally, the audio-to-vibe modeautomatically converts an audio input signal to meaningful tactile effects.

For an important notice regarding Immersion software, see theLegal Notice section.