9-pin (YFF) package image

DRV2624YFFT ACTIVE

Haptic driver for ERM/LRA with waveform memory, auto-resonance tracking, & low power consumption
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
DRV2624YFFR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YFF) | 9
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DRV2624

  • Ultra Low-Power Shutdown Mode
  • Low-Power Standby State
  • Resistance-Based Actuator Diagnostics
  • SimpleDrive One-Wire Vibration Scheme
  • Automatic Resonance Tracking and Reporting
  • Automatic Overdrive and Braking
  • Automatic Level Calibration
  • Drive Compensation Over Battery Discharge
  • Configurable Battery Monitor with Power Preservation
  • Off-Resonance Driving with Auto-Braking
  • LRA Waveform Shape Selection
  • Integrated RAM with Loopable Waveform Sequencer
  • Real-Time Playback (RTP) Mode
  • I2C-Controlled Digital Playback Engine
  • Hardware and Software Trigger Option
  • Automatic Transition to Standby with Auto-Brake
  • Optional Interrupt Pin
  • 1.8-V Compatible, VDD Tolerant Digital Interface Patent pending control algorithm

Description for the DRV2624

The DRV2624 device is a haptic driver that relies on a proprietary closed-loop architecture to deliver sharp, strong, and consistent haptic effects while optimizing power consumption.

The internal memory and loopable waveform sequencer, together with the automatic overdrive and braking simplifies the process of generating crisp and optimum haptic effects, reducing the burden imposed into the processing unit.

The DRV2624 device features an automatic go-to-standby state and a battery preservation function to help reduce power consumption without user intervention. The NRST pin allows for a full shutdown state for additional power savings.

The waveform shape selection allows for sine-wave and square-wave drive to customize the haptic feel as well as the audible performance. Off-resonance driving with automatic braking simplifies the implementation of non-resonant haptic solutions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV2624YFFR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more