20-pin (RGP) package image

DRV2665RGPR ACTIVE

Haptic driver for piezo with integrated 105-V boost converter and DAC

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV2665RGPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
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
Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV2665

  • Integrated Digital Front End
    • Up to 400-kHz I 2C Bus Control
    • 100-Byte Internal FIFO Interface
    • Immersion TS5000-Compliant
    • Optional Analog Inputs
  • High Voltage Piezo-Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • 105-V Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Boost Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • 2-ms Fast Start Up Time
  • 3.3- to 5.5-V Wide Supply Voltage Range
  • 1.8-V Compatible, V DD Tolerant Digital Pins

Description for the DRV2665

The DRV2665 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be driven as haptic packets over the I 2C port or through the analog inputs.

The digital interface of the DRV2665 device is available through an I 2C compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal first-in, first-out buffer (FIFO) will automatically wake up the device and begin playing the waveform after the 2 ms internal start-up procedure. When the data flow stops or the FIFO under-runs, the DRV2665 device will automatically enter a pop-less shutdown procedure.

The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2665 device an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV2665RGPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more