DRV2700EVM-HV500

text.skipToContent text.skipToNavigation

DRV2700EVM-HV500

DRV2700EVM-HV500 - Flyback High Voltage Evaluation Module

$75.00

Features

  • 5V input to +500V Output
  • Single ended input modes
  • Multiple output voltage settings
  • Easily powered through USB or external Power Supply
  • Easily control output voltage

Texas Instruments  DRV2700EVM-HV500

The DRV2700EVM-HV500 is an evaluation module for the DRV2700 used in a flyback converter circuit. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The integrated high voltage switch enables for a small solution size circuit that can drive 500V single ended. The onboard MSP430 allows for digital control and quick prototyping.