20-pin (RGP) package image

DRV2700RGPR ACTIVE

Industrial piezo driver with integrated 105-V boost converter in QFN package
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
DRV2700RGPT ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV2700

  • 100-V Boost or 1-kV Flyback Configuration
  • ±100-V Piezo Driver in Boost + Amplifier Configuration
    • 4 GPIO-Adjustable Gains
    • Differential or Single-Ended Output
    • Low-Voltage Control
    • AC and DC Output Control
  • 0 to 1-kV Piezo Driver in Flyback Configuration
    • Low-Voltage Control
    • AC and DC Output Control
  • Integrated Boost or Flyback Converter
    • Adjustable Current-Limit
    • Integrated Power FET and Diode
  • Fast Startup Time of 1.5 ms
  • Wide Supply-Voltage Range of 3.3 to 5.5 V
  • 4-mm × 4-mm × 0.9-mm VQFN package
  • 1.8-V Compatible Digital Pins
  • Thermal Protection

Description for the DRV2700

The DRV2700 device is a single-chip piezo driver with an integrated 105-V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezoelectric loads. The input signal can be either differential or single-ended and AC or DC coupled. The DRV2700 device supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.

The boost voltage is set using two external resistors. The voltage applied to the switch pin (SW) and the VDD pin have been sepearted to support independant batteries. The boost current-limit is programmable through the R (REXT) resistor. The boost converter architecture allows the user to optimize the DRV2700 circuit for a given inductor based on the desired performance requirements. Additionally, this boost converter is based on a hysteretic architecture to minimize switching losses and therefore increase efficiency.

A typical startup time of 1.5 ms makes the DRV2700 device an ideal piezo driver for coming out of sleep quickly. Thermal overload protection prevents the device from damage when overdriven.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV2700RGPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more