text.skipToContent text.skipToNavigation

DRV425-BUSBAR-EVM

±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly

$99.00

Features

  • Current range up to 100A
  • Non-Invasive (Isolated) measurement
  • Complete assembly
  • Open-loop current sensor
  • Accurately measure AC and DC currents

Texas Instruments  DRV425-BUSBAR-EVM

The DRV425-BUSBAR-EVM is a complete bus bar assembly that is a non-invasive (isolated) current measurement solution up to ±100A.  This assembly includes bus bar with a circular cutout, insert, PCB, isolated standoffs, terminal blocks, and interface cable assembly to enable high current measurement right out of the box.