text.skipToContent text.skipToNavigation

DRV425EVM

DRV425 Open Loop Magnetic Field Sensing Evaluation Module

$20.00

Features

  • Integrated fluxgate in a 4x4mm package
  • Internal or external reference capabilities
  • Flexible filter bandwidth settings
  • Error and Over Range flag access
  • Enables overall sensor accuracy <0.1%, best in its class

Texas Instruments  DRV425EVM

The DRV425EVM is an evaluation platform for the DRV425, a complete analog front end IC and coil driver for open loop magnetic field sensing applications. The DRV425EVM allows the user to explore all the features of the DRV425 device.