text.skipToContent text.skipToNavigation

DRV5011ADYBHR

Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch

Packaging

Package | PIN: DSBGA (YBH) | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.24
10-24 $2.01
25-99 $1.86
100-249 $1.62
250-499 $1.50
500-749 $1.26
750-999 $1.03
1000+ $0.95

Features

  • Ultra-small X2SON, SOT-23, or DSBGA package
  • High magnetic sensitivity: ±2 mT (typical)
  • Robust hysteresis: 4 mT (typical)
  • Fast sensing bandwidth: 30-kHz
  • VCC operating range: 2.5-V to 5.5-V
  • Push-pull CMOS output
    • Capable of 5-mA sourcing, 20-mA sinking
  • Operating temperature: –40°C to +135°C

All trademarks are the property of their respective owners.

Texas Instruments  DRV5011ADYBHR

The DRV5011 device is a digital-latch Hall effect sensor designed for motors and otherrotary systems.

The device has an efficient low-voltage architecture that operates from 2.5 V to 5.5 V.The device is offered in standard SOT-23, and low-profile X2SON and DSBGA packages. The output is apush-pull driver that requires no pullup resistor, enabling more compact systems.

When a south magnetic pole is near the top of the package and theBOP threshold is exceeded, the device drives a low voltage. The output stayslow until a north pole is applied and the BRP threshold is crossed, whichcauses the output to drive a high voltage. Alternating north and south poles are required to togglethe output, and integrated hysteresis separates BOP andBRP to provide robust switching.

The device produces consistent performance across a wide ambient temperature range of–40°C to +135°C.™