text.skipToContent text.skipToNavigation

DRV5053RAQDBZRQ1 ACTIVE

Automotive, high voltage (up to 38V), linear hall effect sensor

Inventory: 3,915
 
Custom reel may be available

Download data sheet for DRV5053-Q1
  |   View additional information for DRV5053-Q1

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Linear Output Hall Sensor
  • AEC-Q100 Qualified for Automotive Applications
    • Grade 1: TA = –40 to 125°C (Q, see Figure 17)
    • Grade 0: TA= –40 to 150°C (E, see Figure 17)
  • Superior Temperature Stability
    • Sensitivity ±10% Over Temperature
  • High Sensitivity Options:
    • –11 mV/mT (OA, See Figure 17)
    • –23 mV/mT(PA)
    • –45 mV/mT (RA)
    • –90 mV/mT (VA)
    • +23 mV/mT (CA)
    • +45 mV/mT(EA)
  • Supports a Wide Voltage Range
    • 2.7 to 38V
    • No External Regulator Required
  • Amplified Output Stage
    • 2.3-mA Sink, 300 µA Source
  • Output Voltage: 0.2 ~ 1.8 V
    • B = 0 mT, OUT = 1 V
  • Fast Power-On: 35 µs
  • Small Package and Footprint
    • Surface Mount 3-Pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-Hole 3-Pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection Features
    • Reverse Supply Protection (up to –22 V)
    • Supports up to 40-VLoad Dump
    • Output Short-Circuit Protection
    • Output Current Limitation
    • OUT Short to Battery Protection

All trademarks are the property of their respective owners.

Description

The DRV5053-Q1device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superiorsensitivity stability over temperature and integrated protection features.

The 0- to 2-V analog output responds linearly to the applied magnetic flux density, anddistinguishes the polarity of magnetic field direction. A wide operating voltage range from2.7 to 38 V with reverse polarityprotection up to –22 V makes the device suitable for a wide range of automotive and consumerapplications.

Internal protection functions are provided for reverse supply conditions, load dump, andoutput short circuit or overcurrent.

Qty Price
1-99 $0.904
100-249 $0.695
250-999 $0.512
1,000+ $0.366