DRV591EVM DRV591 Evaluation Module (EVM) angled board image

DRV591EVM

DRV591 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the DRV591EVM

  • +/-3-A DC Output Current
  • Low supply voltage operation from 2.8V to 5.5V
  • 87% efficiency generates less heat
  • Over-temperature and short-circuit protection
  • Fault indicators for over-current, temperature and under-voltage lockout
  • Two selectable switching frequencies
  • Internal or external clock synchronization
  • PowerPad quad flat pack

Description for the DRV591EVM

The DRV591 is a high-efficiency, high-current power amplifier ideal for driving a wide variety of thermo-electric cooler elements in systems powered from 2.8 V to 5.5 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

Pricing

Qty Price
+